Fast Lead Screw, Medium Size, Phillips Recess, 12.1mm (.48 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer

SKU
12-P-511
$4.64

Specifications

Finish: Zinc Plate, Chromate plus sealer Head Diameter: 12.0000 Head Style: Phillips Recess Length: 25.0000 Material Thickness: 15.9000 Max Outer Panel Thickness: 12.1000 Size Series: Medium Size 12 Type: Screw Material: Steel
Specifications
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
Specifications
Finish Zinc Plate, Chromate plus sealer
Head Diameter 12.0000
Head Style Phillips Recess
Length 25.0000
Material Thickness 15.9000
Max Outer Panel Thickness 12.1000
Size Series Medium Size 12
Type Screw
Material Steel
Write Your Own Review
You're reviewing:Fast Lead Screw, Medium Size, Phillips Recess, 12.1mm (.48 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Your Rating