Electronic Locking Swinghandle, MIFARE® Classic Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black

SKU
H3-EM-67-100
$374.84

Specifications

Grip Range: 23.5000 Locking Option: High Security DIN Color/Appearance: Black Material: Glass Filled Nylon
Specifications
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
Specifications
Grip Range 23.5000
Locking Option High Security DIN
Color/Appearance Black
Material Glass Filled Nylon
Write Your Own Review
You're reviewing:Electronic Locking Swinghandle, MIFARE® Classic Card Reader, Wiegand Output, High Security DIN Lock, Glass Filled Nylon, Black
Your Rating