Multi-Point Compression Latch Actuator, Key-Locking, 0 - 5mm ( 0 - .20 in) Door thickness, Zinc alloy, Powder Coated, Black

SKU
M3-91
$55.50

Specifications

Actuator Type: Push Button Handle
Specifications
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications. A complete M3 latching system consists of an actuator, two or more remote compression latches, and one or two hexagonal rod(s). The hex-shaped drive rods run the length of the cabinet door to enable you to drive multiple compression latches simultaneously from one actuation point.
Specifications
Actuator Type Push Button Handle
Write Your Own Review
You're reviewing:Multi-Point Compression Latch Actuator, Key-Locking, 0 - 5mm ( 0 - .20 in) Door thickness, Zinc alloy, Powder Coated, Black
Your Rating