Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Steel, Zinc Plate, Bright chromate

SKU
R4-10-10-501-10
$12.69

Specifications

Finish: Zinc Plate, Bright chromate Installation: Rivet / Screw Mounting Hole: 7.2 mm Thru Operation: Bottom Size Series: Small Size Stage: Single Stage Color/Appearance: Bright Material: Steel
Specifications
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Specifications
Finish Zinc Plate, Bright chromate
Installation Rivet / Screw
Mounting Hole 7.2 mm Thru
Operation Bottom
Size Series Small Size
Stage Single Stage
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Steel, Zinc Plate, Bright chromate
Your Rating