Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Stainless Steel, Passivate

SKU
R4-10-10-502-20
$22.23

Specifications

Finish: Passivated Installation: Rivet / Screw Mounting Hole: 7.2 mm Thru Operation: Bottom Size Series: Small Size Stage: Single Stage Style: Integrated Cable Mounting Bracket Color/Appearance: Bright Material: Stainless Steel
Specifications
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Specifications
Finish Passivated
Installation Rivet / Screw
Mounting Hole 7.2 mm Thru
Operation Bottom
Size Series Small Size
Stage Single Stage
Style Integrated Cable Mounting Bracket
Color/Appearance Bright
Material Stainless Steel
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Stainless Steel, Passivate
Your Rating