Electronic Rotary Push-to-Close Latch, Auto Relock, Without Latch Status Microswitch, Non-sealed Connector, 1/4-20 Thread, Steel Housing, Zinc Plate, Bright chromate

SKU
R4-EM-11-131
$109.66

Specifications

Access Restriction: Electronic Access Finish: Zinc Plate, Bright chromate Installation: Rivet / Screw Profile: Concealed / Internal Thread or Hole Type: 1/4-20 Trigger Style: Rear Trigger Re-Lock Type: Auto Trigger Spring: Strong Kickout Material: Steel
Specifications
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles.
Specifications
Access Restriction Electronic Access
Finish Zinc Plate, Bright chromate
Installation Rivet / Screw
Profile Concealed / Internal
Thread or Hole Type 1/4-20
Trigger Style Rear Trigger
Re-Lock Type Auto
Trigger Spring Strong Kickout
Material Steel
Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Auto Relock, Without Latch Status Microswitch, Non-sealed Connector, 1/4-20 Thread, Steel Housing, Zinc Plate, Bright chromate
Your Rating