Key, 5mm Double Bitted , Zinc Alloy, Nickel Plated

SKU
E3-9-1
$5.96

Specifications

Accessory Type: Keys Finish: Nickel Plated Head Style: 5 mm Double Bitted Recess Material: Zinc Alloy
Specifications
The smooth operation of the VISE ACTION® design aligns the pawl behind the frame and draws it up tight with a single continuous half-turn motion. Its compression action provides consistent 4.3 mm (.17") pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Specifications
Accessory Type Keys
Finish Nickel Plated
Head Style 5 mm Double Bitted Recess
Material Zinc Alloy
Write Your Own Review
You're reviewing:Key, 5mm Double Bitted , Zinc Alloy, Nickel Plated
Your Rating