Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, Sealed Connector, M6 X 1.0, Stainless Steel Housing, Passivated

SKU
R4-EM-722-163-B
$203.98

Specifications

Finish: Passivated Installation: Rivet / Screw Packaging: Individually Packaged Thread or Hole Type: M6 X 1.0 Trigger Style: Side Trigger Re-Lock Type: Delayed Trigger Spring: Strong Kickout Material: Stainless Steel
Specifications
Southco’s R4-EM 5 & 7 Series Electronic Rotary Latch provides reliable electronic access control in demanding environments. With its corrosion-resistant plated-steel or stainless steel outer body construction and fully-sealed internal actuator, the Outdoor R4-EM provides reliable electronic locking that is resistant to moisture and dust.
Specifications
Finish Passivated
Installation Rivet / Screw
Packaging Individually Packaged
Thread or Hole Type M6 X 1.0
Trigger Style Side Trigger
Re-Lock Type Delayed
Trigger Spring Strong Kickout
Material Stainless Steel
Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, Sealed Connector, M6 X 1.0, Stainless Steel Housing, Passivated
Your Rating