Vise Action® Compression Latch, Zinc Alloy, Nickel Plated,

SKU
E3-11-1
$5.96

Specifications

Accessory Type: Keys Finish: Nickel Plated Head Style: Bellcore Electronics Series: Standard Size: 19.1mm Material: Zinc Alloy
Specifications
The smooth operation of the VISE ACTION® design aligns the pawl behind the frame and draws it up tight with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25") pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Specifications
Accessory Type Keys
Finish Nickel Plated
Head Style Bellcore Electronics
Series Standard
Size 19.1mm
Material Zinc Alloy
Write Your Own Review
You're reviewing:Vise Action® Compression Latch, Zinc Alloy, Nickel Plated,
Your Rating