Vise Action® Compression Latch, Stainless Steel, Electropolished,

SKU
E3-13-4
$59.53

Specifications

Finish: Electropolished Type: Accessory Color/Appearance: Silver Material: Stainless Steel
Specifications
The smooth operation of the VISE ACTION® design aligns the pawl behind the frame and draws it up tight with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25") pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Specifications
Finish Electropolished
Type Accessory
Color/Appearance Silver
Material Stainless Steel
Write Your Own Review
You're reviewing:Vise Action® Compression Latch, Stainless Steel, Electropolished,
Your Rating