Quarter-Turn Cam Latch, Slotted Recess, 16mm (.63 in) Grip, Sealed, Zinc Alloy, Chrome Plated, Bright

SKU
E5-1-001-091
$9.26

Specifications

Access Restriction: Tool Compliance Specification: Fire - EN45545 Finish: Chrome Plated Head Style: Slotted Recess Max Outer Panel Thickness: 6.0000 Min. Outer Panel Thickness: 0.0000 Profile: Low Profile Sealed: Yes Series: 20.1 mm Size Color/Appearance: Bright Grip - Minimum: 16.0000 Grip - Maximum: 18.0000 Material: Zinc Alloy
Specifications
These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattles.
Specifications
Access Restriction Tool
Compliance Specification Fire - EN45545
Finish Chrome Plated
Head Style Slotted Recess
Max Outer Panel Thickness 6.0000
Min. Outer Panel Thickness 0.0000
Profile Low Profile
Sealed Yes
Series 20.1 mm Size
Color/Appearance Bright
Grip - Minimum 16.0000
Grip - Maximum 18.0000
Material Zinc Alloy
Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Slotted Recess, 16mm (.63 in) Grip, Sealed, Zinc Alloy, Chrome Plated, Bright
Your Rating