Cable, Stainless Steel

SKU
AC-CAB1-3-1750-048
$41.29

Specifications

Actuator Fitting: Zinc Barrel Cable Length: 1750 mm Latch End Fitting: Zinc "L" Spring: Spring Loaded Type: Cable Type 3 Color/Appearance: Black Material: Stainless Steel
Specifications
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Cables are suitable for use in both interior and exterior environments.
Specifications
Actuator Fitting Zinc Barrel
Cable Length 1750 mm
Latch End Fitting Zinc "L"
Spring Spring Loaded
Type Cable Type 3
Color/Appearance Black
Material Stainless Steel
Write Your Own Review
You're reviewing:Cable, Stainless Steel
Your Rating