Rotary Push-to-Close Latch, Micro Size, Single Stage, with Integrated Bumper, Bottom Trigger, 4.5 mm Thru, Steel, Zinc Plate, Bright chromate

SKU
R4-05-20-505-10
$10.91

Specifications

Finish: Zinc Plate, Bright chromate Installation: Rivet / Screw Mounting Hole: 4.5 mm Thru Operation: Bottom Size Series: Micro Size Stage: Single Stage Style: Integrated Bumper Color/Appearance: Bright Material: Steel
Specifications
Specifications
Finish Zinc Plate, Bright chromate
Installation Rivet / Screw
Mounting Hole 4.5 mm Thru
Operation Bottom
Size Series Micro Size
Stage Single Stage
Style Integrated Bumper
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Micro Size, Single Stage, with Integrated Bumper, Bottom Trigger, 4.5 mm Thru, Steel, Zinc Plate, Bright chromate
Your Rating