Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Polished Chrome Handle

SKU
R4-81-651-30
$46.20

Specifications

Access Restriction: Key Locking Gasketed: Yes Installation: With Mounting Studs Locking Option: CH 751 Key (2 Keys Included) Stage: Single Stage Style: Integrated Bumper Handle Finish: Polished Chrome
Specifications
Specifications
Access Restriction Key Locking
Gasketed Yes
Installation With Mounting Studs
Locking Option CH 751 Key (2 Keys Included)
Stage Single Stage
Style Integrated Bumper
Handle Finish Polished Chrome
Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Paddle Actuated, Single Stage, Key Locking, Polished Chrome Handle
Your Rating