Vise Action® Compression Latch, Large Size, NULL, Zinc Alloy, Nickel Plated, NULL

SKU
E3-14-1
$5.96

Specifications

Accessory Type: Keys Finish: Nickel Plated Head Style: Railway Standard Series: Standard Size: 19.1mm Material: Zinc Alloy
Specifications
Specifications
Accessory Type Keys
Finish Nickel Plated
Head Style Railway Standard
Series Standard
Size 19.1mm
Material Zinc Alloy
Write Your Own Review
You're reviewing:Vise Action® Compression Latch, Large Size, NULL, Zinc Alloy, Nickel Plated, NULL
Your Rating