Dzus®Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate

SKU
81-11-080-16
$2.81

Specifications

Finish: Zinc Plate, Bright chromate Head Style: Slotted Recess Size Series: Small Size Type: Stud Color/Appearance: Bright Material: Steel
Specifications
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements. These space-saving fasteners provide a precise fit within a defined grip limit of 0.5 mm (.02"), for accurate positioning of panels. This makes them a good solution for sheet metal applications where dimensions are constant.
Specifications
Finish Zinc Plate, Bright chromate
Head Style Slotted Recess
Size Series Small Size
Type Stud
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Dzus®Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Your Rating