Compression Latch, Adjustable Grip, Knurled Head, 22.2 - 42.9mm (.88 - 1.69 in) Grip, Steel, Zinc Plated, Bright Chromate

SKU
14-10-14-11
$24.43

Specifications

Access Restriction: No Restriction Finish: Zinc Plate, Bright chromate Group: Adjustable Grip Latches Head Style: Knurled Operation: Turn Clockwise to Latch / Lock Pullup: 21.0000 Color/Appearance: Bright Grip - Minimum: 23.0000 Grip - Maximum: 42.0000 Material: Steel
Specifications
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression.
Specifications
Access Restriction No Restriction
Finish Zinc Plate, Bright chromate
Group Adjustable Grip Latches
Head Style Knurled
Operation Turn Clockwise to Latch / Lock
Pullup 21.0000
Color/Appearance Bright
Grip - Minimum 23.0000
Grip - Maximum 42.0000
Material Steel
Write Your Own Review
You're reviewing:Compression Latch, Adjustable Grip, Knurled Head, 22.2 - 42.9mm (.88 - 1.69 in) Grip, Steel, Zinc Plated, Bright Chromate
Your Rating