Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (two hole mount), Stainless Steel, Passivated

SKU
97-50-111-12
$15.28

Specifications

Access Restriction: Secondary Catch Accessory Finish: Passivated Keeper Style: Concealed Keeper (two hole mount) Lever Style: Tab Up Series: 50 Series Size Series: Medium Size Style: Light Duty Color/Appearance: Bright Material: Stainless Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction Secondary Catch Accessory
Finish Passivated
Keeper Style Concealed Keeper (two hole mount)
Lever Style Tab Up
Series 50 Series
Size Series Medium Size
Style Light Duty
Color/Appearance Bright
Material Stainless Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Handle Tab Up, Concealed Keeper (two hole mount), Stainless Steel, Passivated
Your Rating