Over-center Draw Latch Medium Size, Handle Tab Up, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate

SKU
97-50-124-11
$7.70

Specifications

Access Restriction: Secondary Catch Accessory Finish: Zinc Plate, Bright chromate Keeper Style: Exposed Keeper (single hole mount) Lever Style: Tab Up Series: 50 Series Size Series: Medium Size Style: Light Duty Color/Appearance: Bright Material: Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction Secondary Catch Accessory
Finish Zinc Plate, Bright chromate
Keeper Style Exposed Keeper (single hole mount)
Lever Style Tab Up
Series 50 Series
Size Series Medium Size
Style Light Duty
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch Medium Size, Handle Tab Up, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
Your Rating