Over-center Draw Latch 304 Stainless Steel, 0

SKU
97-58-101-25
$1.82

Specifications

Access Restriction: Secondary Catch Accessory Finish: Black organic finish Size Series: Medium Size, 50 Series Type: Keeper Color/Appearance: Black Material: Stainless Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction Secondary Catch Accessory
Finish Black organic finish
Size Series Medium Size, 50 Series
Type Keeper
Color/Appearance Black
Material Stainless Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch 304 Stainless Steel, 0
Your Rating