Over-center Draw Latch Extra Large Size, Tab Down, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate

SKU
97-70-224-11
$32.87

Specifications

Access Restriction: No Restriction Finish: Zinc Plate, Bright chromate Keeper Style: Exposed Keeper (single hole mount) Lever Style: Tab Down Series: 70 Series Size Series: Extra Large Size Color/Appearance: Bright Material: Steel
Specifications
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. 
Specifications
Access Restriction No Restriction
Finish Zinc Plate, Bright chromate
Keeper Style Exposed Keeper (single hole mount)
Lever Style Tab Down
Series 70 Series
Size Series Extra Large Size
Color/Appearance Bright
Material Steel
Write Your Own Review
You're reviewing:Over-center Draw Latch Extra Large Size, Tab Down, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
Your Rating