Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, No Connector, 1/4-20 Thread, Steel Housing, Nickel Plated

SKU
R4-EM-712-162
$162.18

Specifications

Finish: Nickel Plated Installation: Rivet / Screw Packaging: Individually Packaged Thread or Hole Type: 1/4-20 Trigger Style: Side Trigger Re-Lock Type: Delayed Trigger Spring: Strong Kickout Material: Steel
Specifications
Southco’s R4-EM 5 & 7 Series Electronic Rotary Latch provides reliable electronic access control in demanding environments. With its corrosion-resistant plated-steel or stainless steel outer body construction and fully-sealed internal actuator, the Outdoor R4-EM provides reliable electronic locking that is resistant to moisture and dust.
Specifications
Finish Nickel Plated
Installation Rivet / Screw
Packaging Individually Packaged
Thread or Hole Type 1/4-20
Trigger Style Side Trigger
Re-Lock Type Delayed
Trigger Spring Strong Kickout
Material Steel
Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, No Connector, 1/4-20 Thread, Steel Housing, Nickel Plated
Your Rating