Door Keeper, Large, Black

SKU
MC-91-101-50
$15.03

Specifications

Access Restriction: No Restriction Accessory Type: Doorkeeper Brand: Mobella Gasketed: Yes Handle Style: Compact Style Operation: Right Swing Pawl Style: Short Type: Accessory Color/Appearance: Black
Specifications
Specifications
Access Restriction No Restriction
Accessory Type Doorkeeper
Brand Mobella
Gasketed Yes
Handle Style Compact Style
Operation Right Swing
Pawl Style Short
Type Accessory
Color/Appearance Black
Write Your Own Review
You're reviewing:Door Keeper, Large, Black
Your Rating