AMC, Lightpipe Housing, Full Size

SKU
P7-11-813
$2.77

Specifications

Bracket size: Full Door Thickness Range: $0.00 Grip Length: $0.00 Grip Range: $0.00 Min. Outer Panel Thickness: 0.0000 Type: Light Pipe Material: Zinc Alloy
Specifications
Meet the requirements of the AMC.0 specifications for mezzanine-card modules – plus, enjoy added benefits of durability, user convenience, and aesthetic options – with these robust, die-cast module handles and light pipes developed specifically to keep pace with evolving PICMG telecom server standards.
Specifications
Bracket size Full
Door Thickness Range $0.00
Grip Length $0.00
Grip Range $0.00
Min. Outer Panel Thickness 0.0000
Type Light Pipe
Material Zinc Alloy
Write Your Own Review
You're reviewing:AMC, Lightpipe Housing, Full Size
Your Rating