Push To Close Latch, Pinlatch

SKU
MT-99-12
$35.29

Specifications

Access Restriction: No Restriction Gasketed: Yes Grip Range: 19.0000 Handle Style: Flush Operation: Pull Pawl Style: Short Profile: Flush
Specifications
When you want to mount and/or actuate a push-to-close latch from a variety of angles or locations, the Sundecker Panel Latch provides loads of versatility. The substantially sized latch body tolerates strong pulling forces, and the remote latch actuation option helps keep latch points free from external hardware.
Specifications
Access Restriction No Restriction
Gasketed Yes
Grip Range 19.0000
Handle Style Flush
Operation Pull
Pawl Style Short
Profile Flush
Write Your Own Review
You're reviewing:Push To Close Latch, Pinlatch
Your Rating