Paddle Actuator, Large Size, Non-Locking, Weld Mount, Stainless Steel, Polished Finish

SKU
64-40-400-20
$37.45

Specifications

Access Restriction: No Restriction Finish: Polished Installation: Weld Latch Mechanism: Cable/Rod, Multi-Point Size Series: Large Size Color/Appearance: Bright Material: Stainless Steel
Specifications
Specifications
Access Restriction No Restriction
Finish Polished
Installation Weld
Latch Mechanism Cable/Rod, Multi-Point
Size Series Large Size
Color/Appearance Bright
Material Stainless Steel
Write Your Own Review
You're reviewing:Paddle Actuator, Large Size, Non-Locking, Weld Mount, Stainless Steel, Polished Finish
Your Rating