NEMA and IP Standards

It should be noted that NEMA/IP waterproof tests are performed on unique end-applications. When Southco reports that a product is suitable for a NEMA 4/IP65, it is to say that specific product (or series of products) has been used in NEMA 4/IP65 approved applications.

Did you find it helpful?
ee5039e1a0d2ac60a3647f1a4aa763c6e6a71c948792ae802fead2b8ed1a4de8 3.133.136.4
please type in at least 3 letters...
Loading...