T6 - Stamped Friction Hinges
-
T6-4E-422-17F-20
Friction Hinge, Small Leaf, Small Leaf, 38 mm (1.50 in) Long, 304 Stainless Steel, Passivated
CN¥128.94 -
T6-4E-422-17F-24
Friction Hinge, Small Leaf, Small Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss
CN¥144.83 -
T6-4E-424-17F-24
Friction Hinge, Small Leaf, Medium Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss
CN¥149.50 -
T6-4E-466-17F-20
Friction Hinge, Large Leaf, Large Leaf, 38 mm (1.50 in) Long, 304 Stainless Steel, Passivated
CN¥154.92