-
-
96-DHLOM-10073-LPC
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Powder Coat, Black
₹714.18 -
-
F6-DHIM-4015-AW
Removable Concealed Hinge, Concealed Assembly, Hole Dia.4mm, Steel, Blue Zinc
₹86.97 -
96-DHLOM-6048-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹131.30 -
96-DHLOM-6048-L
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹131.30 -
-
EH-DHIS-11-6-3
Surface Mount Hinge, 39 mm size, with Stud Mount, Stainless steel, Electro Polished, Bright
₹1,065.42 -
-
96-DHLOM-6048-L-SS
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
₹296.88 -
EH-DHIZ-4760-S-30
Surface Mount Hinge, 47 mm size, with Mounting Holes & Stud, Zinc Alloy, Black Powder coated
₹481.70 -
N6-DHIM-6346
Surface Mount Hinge, 62.5 mm size, with Mounting Holes, Steel, Blue Zinc plated
₹180.64 -
-
-
96-DMLOH-10-4-2
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
₹138.82 -
-
-
-
F6-DHIM-6015-AR-M4
Removable Spring Hinge, Concealed Assembly, M4Stud Mount, Steel, Blue Zinc
₹128.79 -
-
EH-DHIM-9155
Surface Mount Hinge, 55 mm size, with Mounting Counter bore Holes , Steel, Blue Zinc
₹802.83 -
N6-DHIM-10036-SS
Surface Mount Hinge, 121 mm size, with Mounting Holes, Stainless Steel, Electro polished
₹735.09 -
ST-10P-160R-33
Constant Torque Embedded Hinge, Press-in Installation, Zinc Alloy, Natural Housing
₹587.58 -
-
-
-
N6-DHIM-10076SW8PC
Surface Mount Hinge, 100 mm size, with Mounting Holes, Steel, Black Powder coated
₹480.02 -
N6-DHIM-10550-CH
Surface Mount Hinge, 105 mm size, with Mounting Holes, Steel, Chrome Plated
₹428.17 -
EH-DHIZ-4760-S-20
Surface Mount Hinge, 47 mm size, with Mounting Holes, Zinc Alloy, Black Powder coated
₹449.08