-
N6-DHIM-6348-SS
Surface Mount Hinge, 62.5 mm size, with Mounting Holes, Stainless Steel, Electro polished
₹370.47 -
96-DHLOM-10073-LPC
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Powder Coat, Black
₹686.58 -
-
EH-DHIZ-10-4-3
Surface Mount Hinge, 30 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated
₹199.03 -
-
F6-DHIM-6020-SS
Removable Concealed Hinge, Concealed Assembly, Slot 8x5.5mm, Stainless Steel, Electropolished
₹309.42 -
F6-DHIM-6015-AR-M6
Removable Spring Hinge, Concealed Assembly, M6Stud Mount, Steel, Blue Zinc
₹150.53 -
96-DHLOM-6048-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹126.28 -
96-DHLOM-6048-L
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹126.28 -
-
N6-DHIM-10550-CH
Surface Mount Hinge, 105 mm size, with Mounting Holes, Steel, Chrome Plated
₹419.81 -
-
96-DHLOM-6048-R-SS
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
₹285.17 -
-
-
96-DHLOM-130-SS-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
₹1,088.83 -
EH-DHIZ-4519
Surface Mount Hinge, 45 mm size, with Thread Mount, Zinc Alloy, Black Powder coated
₹385.52 -
EH-DHFM-68-S8
Surface Mount Hinge, 60 mm size, with Stud Mount, Zinc Alloy, Black Powder coated
₹381.34 -
EH-DHIZ-4760-S-30
Surface Mount Hinge, 47 mm size, with Mounting Holes & Stud, Zinc Alloy, Black Powder coated
₹459.12 -
N6-DHIM-6346
Surface Mount Hinge, 62.5 mm size, with Mounting Holes, Steel, Blue Zinc plated
₹177.29 -
-
F6-DHIM-4015-AW
Removable Concealed Hinge, Concealed Assembly, Hole Dia.4mm, Steel, Blue Zinc
₹86.97 -
EH-DHIM-9155
Surface Mount Hinge, 55 mm size, with Mounting Counter bore Holes , Steel, Blue Zinc
₹764.36 -
N6-DHIM-10036-SS
Surface Mount Hinge, 121 mm size, with Mounting Holes, Stainless Steel, Electro polished
₹720.87 -
-
-
-
EH-DHIZ-4760-S-20
Surface Mount Hinge, 47 mm size, with Mounting Holes, Zinc Alloy, Black Powder coated
₹427.34 -
EH-DHIF-5070-R
Surface Mount Hinge, 70 mm size, with Mounting Counter Bore Holes,Polyamide, Black
₹209.07 -