-
EH-DHIF-2630-HS
Butt Hinge, 30 mm size, with Mounting Counter bore Holes and Stud Mount, Polyamide, Black
₹117.08 -
-
96-DHLOM-7060-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹243.36 -
-
EH-DHIF-5588
Profile Hinge, 58 mm size, with Mounting Counter-bore Slot Holes, Polyamide, Black
₹217.43 -
-
-
N6-DMCH-25-275-652
Piano Hinge, 275 mm size, without Mounting Holes, Steel, Blue Zinc Plated
₹825.41 -
EH-DHFM-60109-3H
Surface Mount Hinge, 60 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated
₹639.75 -
EH-DHFM-60-8-S8-12
Surface Mount Hinge, 60 mm size, with Stud Mount, Zinc Alloy, Black Powder coated
₹470.82 -
EH-DHFM-5063S
Surface Mount Hinge, 50 mm size, with Stud Mount, Zinc Alloy, Black Powder coated
₹313.60 -
EH-DHFM-60-8-S8
Surface Mount Hinge, 60 mm size, with Stud Mount, Zinc Alloy, Black Powder coated
₹470.82 -
-
96-DHLOM-120-SS-L
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
₹653.13 -
-
EH-DHIF-2630-HI
Butt Hinge, 30 mm size, with Mounting Counter bore Holes and Threaded Mount, Polyamide, Black
₹100.35 -
EH-DHIZ-6321
Surface Mount Hinge, 60 mm size, with Thread Mount, Zinc Alloy, Black Powder coated
₹457.44 -
-
-
EH-DHFM-60117-2H
Surface Mount Hinge, 60 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated
₹625.54 -
-
-
96-DMLOH-12-6-2
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
₹217.43 -
96-DHLOM-120-SS-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Stainless Steel, Electro Polish, Polished
₹653.13 -
96-DHLOM-5040-R
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Steel, Blue Zinc, Blue
₹128.79