N6-DMCH-25-1000602
Piano Hinge, 1000 mm size, without Mounting Holes, Steel, Blue Zinc Plated
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.
| Material | Steel |
|---|---|
| Finish | Blue Zinc |
| Color/Appearance | Blue |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | Piano Hinge |
| Length | 1,000.00 |
| Class | N6 - Surface Mount Hinges |