Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle
Material | Steel |
---|---|
Finish | Zinc Immersion Coating |
Access Restriction | No Restriction |
Sealed | No |
Installation | With Mounting Studs |
Grip - Minimum (mm) | 31.80 |
Grip - Maximum (mm) | 49.20 |
Profile | Flush |
Rotation | Type A - Turn Clockwise to Latch |
Latching Points | Single, Two or Three point |
Class | 24 - Flush T-Handle Style Self-Adjusting Compression Latches |
Write Your Own Review