AC-CAH0-7-1000-029

Rotary System Cable, Type 7, Zinc Barrel to Stainless Ball

$23.76

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments

Specifications
Actuator Fitting Zinc Barrel
Latch End Fitting Stainless "L"
Cable Length 1000 mm
Spring No Spring
Type Cable Type 7
Class AC - Rotary Latch Cables
Write Your Own Review
You're reviewing:Rotary System Cable, Type 7, Zinc Barrel to Stainless Ball
Your Rating
© 2024 Southco, Inc. All Rights Reserved.