C6-254

Positioning Hinge Sub-Assembly

$20.93

Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.

Specifications
Material Acetal Copolymer
Finish Natural
Color/Appearance Black
Forward Torque (Nm) 0.70
Reverse Torque (Nm) 0.70
Mounting Style Exposed Mount
Installation Rivet / Screw
Series Detent
Tube Material Stainless Steel
Detented Open Angle 115.00
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Class C6/G6 - Detent Hinges
Write Your Own Review
You're reviewing:Positioning Hinge Sub-Assembly
Your Rating
© 2024 Southco, Inc. All Rights Reserved.