DZUS® Tech Line, Press-in, 10.3 mm Fastened Stud Projection, 0.9mm Min. Outer Panel, #2 Phillips Recess, Bright Knob, Bulk Packaged

SKU
D9-52-1313-K
$2.62

Specifications

Color/Appearance: Bright Head Style: Phillips Recess Installation: Press-in Series: D9-52 Min. Outer Panel Thickness (mm): 0.90 Packaging: Bulk Packaged Type: Stud Assembly Fastened Stud Projection (mm): 10.300000 Unfastened Stud Projection (mm): 4.600000
Specifications
Write Your Own Review
You're reviewing:DZUS® Tech Line, Press-in, 10.3 mm Fastened Stud Projection, 0.9mm Min. Outer Panel, #2 Phillips Recess, Bright Knob, Bulk Packaged
Your Rating
Specifications
Color/AppearanceBright
Head StylePhillips Recess
InstallationPress-in
SeriesD9-52
Min. Outer Panel Thickness (mm)0.90
PackagingBulk Packaged
TypeStud Assembly
Fastened Stud Projection (mm)10.30
Unfastened Stud Projection (mm)4.60

This product meets the compliance specifications listed below. Click the button to download a specification document