AV-B30-10K263-50

Monitor Mount, Tilt & Swivel, Pole Mount, Aluminum Alloy, Black

$58.45

The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.

Specifications
Max Display Load 14.00
Material Aluminum Alloy
Finish Paint
Color/Appearance Black
Display Motion Tilt & Swivel
Mounting Style Pole Mount
Series AV-B30
Class AV - Adjustable Monitor Mounts (B Series)
Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Pole Mount, Aluminum Alloy, Black
Your Rating
© 2024 Southco, Inc. All Rights Reserved.