E3-28-702-24

Cam, Stainless Steel, Passivated

$4.21

Southco’s VISE ACTION® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.

Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Silver
Grip Type Fixed
Accessory Type Cams
Class E3 - VISE ACTION® Compression Latches
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
© 2024 Southco, Inc. All Rights Reserved.