Cam, Stainless Steel, Passivated

SKU
E3-28-714-24
$6.52

Specifications

Material: Stainless Steel Finish: Passivated Color/Appearance: Silver Grip Type: Fixed Accessory Type: Cams Class: E3 - VISE ACTION® Compression Latches
Specifications
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
Specifications
MaterialStainless Steel
FinishPassivated
Color/AppearanceSilver
Grip TypeFixed
Accessory TypeCams
ClassE3 - VISE ACTION® Compression Latches

This product meets the compliance specifications listed below. Click the button to download a specification document