Cam, Stainless Steel, Passivated

SKU
E5-1207-24
$4.55

Specifications

Material: Stainless Steel Finish: Passivated Color/Appearance: Silver Grip Type: Fixed Head Style: Phillips Recess #2 Min. Outer Panel Thickness (mm): 0.00 Accessory Type: Cams
Specifications
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
Specifications
MaterialStainless Steel
FinishPassivated
Color/AppearanceSilver
Grip TypeFixed
Head StylePhillips Recess #2
Min. Outer Panel Thickness (mm)0.00
Accessory TypeCams

This product meets the compliance specifications listed below. Click the button to download a specification document