Cam, Stainless Steel, Passivated

SKU
E5-1210-24
$4.55

Specifications

Material: Stainless Steel Finish: Passivated Color/Appearance: Silver Grip Type: Fixed Accessory Type: Cams
Specifications
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
Specifications
MaterialStainless Steel
FinishPassivated
Color/AppearanceSilver
Grip TypeFixed
Accessory TypeCams

This product meets the compliance specifications listed below. Click the button to download a specification document