These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Silver |
Grip Type | Fixed |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Accessory Type | Cams |
Class | E5 - Cam Latches |
Write Your Own Review