E5-1217-24

Cam, Stainless Steel, Passivated

$2.77

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Silver
Grip Type Fixed
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Accessory Type Cams
Class E5 - Cam Latches
Write Your Own Review
You're reviewing:Cam, Stainless Steel, Passivated
Your Rating
© 2024 Southco, Inc. All Rights Reserved.