D8-316-210-170

DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Chrome Plated

$2.89
Specifications
Material Steel
Finish Chrome Plated
Head Style Hex Recess
Recess Size Hex Recess 4 mm
Series Standard
Size Series Size 6
Stud Diameter 6 mm (0.24 in)
Stud Length (L) 10.00
Length 10.00
Shank Diameter 6 mm (0.236 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners
Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Chrome Plated
Your Rating
© 2024 Southco, Inc. All Rights Reserved.