D8-316-723-200
DZUS® Quarter-Turn Stud, Size 6, Phillips Recess #2, Stainless Steel, Dry Film Lubricant
Material | Stainless Steel |
---|---|
Finish | Dry Film Lubricant |
Head Style | Phillips Recess |
Recess Size | Phillips Recess #3 |
Series | Standard |
Size Series | Size 6 |
Stud Diameter | 6 mm (0.24 in) |
Stud Length (L) | 23.00 |
Length | 23.00 |
Shank Diameter | 6 mm (0.236 in) |
Type | Stud |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
Write Your Own Review