LIFT-A-SYST® Medium Duty

SKU
CB-1-20-526-10
$779.75

Specifications

Material: Aluminum Alloy Finish: Anodized Color/Appearance: Black Min. Outer Panel Thickness (mm): 0.00 Size Series: Medium Duty Class: CB - LIFT-A-SYST® Solutions
Specifications

Related products

Check items to add to the cart or
Write Your Own Review
You're reviewing:LIFT-A-SYST® Medium Duty
Your Rating
Specifications
MaterialAluminum Alloy
FinishAnodized
Color/AppearanceBlack
Min. Outer Panel Thickness (mm)0.00
Size SeriesMedium Duty
ClassCB - LIFT-A-SYST® Solutions

This product meets the compliance specifications listed below. Click the button to download a specification document