LIFT-A-SYST® Medium Duty

SKU
CB-1-20-521-10
$779.75

Specifications

Material: Aluminum Alloy Finish: Anodized Color/Appearance: Black Head Style: Phillips Recess #2 Min. Outer Panel Thickness (mm): 0.00 Size Series: Medium Duty Class: CB - LIFT-A-SYST® Counterbalance Systems (20 series)
Specifications
Write Your Own Review
You're reviewing:LIFT-A-SYST® Medium Duty
Your Rating
Specifications
MaterialAluminum Alloy
FinishAnodized
Color/AppearanceBlack
Head StylePhillips Recess #2
Min. Outer Panel Thickness (mm)0.00
Size SeriesMedium Duty
ClassCB - LIFT-A-SYST® Counterbalance Systems (20 series)

This product meets the compliance specifications listed below. Click the button to download a specification document