ST-7A-50RB-33
Constant Torque Hinge, Asy mmetric, Forward Torque 0.37 N-m (3 in-lbf), Reverse Torque 0.56 N-m (5 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.
Material | Zinc Alloy |
---|---|
Color/Appearance | Natural |
Forward Torque (Nm) | 0.34 |
Reverse Torque (Nm) | 0.56 |
Torque Type | Asymmetric |
Installation | Rivet / Screw |
Series | Constant Torque |
Counterbalanced | No |
Class | ST - Constant Torque Embedded Hinges |
Write Your Own Review