DIN Lock Assembly - 5mm Double Bit

SKU
PK-53-06-01
$10,000.00

Specifications

Material: Zinc Alloy Finish: Chrome Plated Locking Option: 5 mm Double Bit DIN
Specifications
Write Your Own Review
You're reviewing:DIN Lock Assembly - 5mm Double Bit
Your Rating
These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.
Specifications
MaterialZinc Alloy
FinishChrome Plated
Locking Option5 mm Double Bit DIN

This product meets the compliance specifications listed below. Click the button to download a specification document