C5-14-412-3
Compression Latch, No Restriction, 31-41 mm (1.22 - 1.61 in) Panel thickness, 45-57 mm (1.77 - 2.25 in) Grip, Zinc Alloy, Chrome Plated, Bright
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 31.00 |
Max Outer Panel Thickness (mm) | 41.00 |
Grip - Minimum (mm) | 45.00 |
Grip - Maximum (mm) | 57.00 |
Size Series | Standard |
Packaging | Layer Packed |
Class | C5 - Sealed Lever Latches |
Write Your Own Review